JAJSO66A December 2023 – January 2024 TPS61289
PRODUCTION DATA
The TPS61289 is a bidirectional buck/boost synchronous converter that integrates the high-side synchronous rectifier MOSFET and uses an external low side MOSFET. The low-side gate driver of the TPS61289 has a 1.5A sourcing current and 2A sinking current capability. The TPS61289 can be configured as a buck or boost converter using the MODE pin. The TPS61289 can support 20A switching current and the VHIGH voltage supports up to 25V. The minimum VLOW voltage is determined by the VLOW/VHIGH ratio and frequency, for example, the VLOW voltage can support as low as 0.5V at the VHIGH = 15V condition. The device provides an excellent balance of efficiency, thermal dissipation and solution size for high power bidirectional conversion.
In boost converter mode, the TPS61289 uses an adaptive constant on time valley current control scheme. In buck converter mode, the TPS61289 uses an adaptive constant off time peak current control scheme. In buck or boost operation, the device operates in force PWM mode. The quasi-constant switching frequency is 250kHz when the VLOW pin voltage is greater than 1.7V. To extend the VLOW/VHIGH ratio, when the VLOW pin voltage is less than 1.5V, the frequency drops to 100kHz and the frequency is further reduced to 50kHz when the VLOW pin voltage is less than 0.5V. A hysteresis of 200mV prevents frequency jitter in the presence of VLOW pin voltage noise.
The TPS61289 offers adjustable switching current limit function. In addition, the device provides VHIGH overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.The TPS61289 offers a very small solution size with 2.5mm x 3.0mm VQFN HotRod™ Lite package with minimal external components.