JAJSO66A December 2023 – January 2024 TPS61289
PRODUCTION DATA
The maximum IC junction temperature must be restricted to 125°C under normal operating conditions. Calculate the maximum allowable dissipation, PD(max), and keep the actual power dissipation less than or equal to PD(max). The maximum-power-dissipation limit is determined using Equation 10.
where
The TPS61289 is in a thermally-enhanced VQFN package. The real junction-to-ambient thermal resistance of the package greatly depends on the PCB type, layout, and thermal pad connection. Using thick PCB copper and soldering the thermal pad to a large ground plate enhance the thermal performance. Increasing the number of vias that connect the ground plate on both the top and bottom layers around the IC, without solder mask, can also enhance the thermal capability.