SLVS957E June 2009 – April 2016 TPS61300 , TPS61301 , TPS61305
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | A4 | — | Analog ground. |
AVIN | E4 | I | This is the input voltage pin of the device. Connect directly to the input bypass capacitor. |
BAL | A3 | O | Balancing output for dual cells super-capacitor. In steady-state operation, this output compensates for leakage current mismatch between the cells. |
ENDCL(1) | D3 | I | Hardware control pin for DC light operation. Pulling this pin high forces the device into DC light operation. The ENDCL input is only active when the device is programmed into shutdown or voltage mode regulation. LED1–3 inputs are controlled according to ENLED[3:1] bit settings. |
ENVM(2) | C4 | I | Enable pin for voltage mode converter. Pulling this pin high forces the device into voltage regulation mode (VOUT is preset to a fixed value, 4.95 V). |
FLASH_SYNC | B4 | I | Flashlight strobe pulse synchronization input. FLASH_SYNC = LOW: The device is operating and regulating the LED current to the DC light current level (DCLC). FLASH_SYNC = HIGH: The device is operating and regulating the LED current to the flashlight current level (FC). |
GPIO/PG | D4 | I/O | This pin can either be configured as a general purpose input/output pin (GPIO) or either as an open-drain or a push-pull output to signal when the converters output voltage is within the regulation limits (PG). Per default, the pin is configured as an open-drain power-good output. |
HC_SEL | B3 | I | Extended high-current mode selection input. This pin must not be left floating and must be terminated. HC_SEL = LOW: LED direct drive mode. The power stage is active and the maximum LED currents are defined as 400 mA (ILED1), 800 mA (ILED2), and 400 mA (ILED3). HC_SEL = HIGH: Energy storage mode. In flash mode, the power stage is either active with reduced current capability or disabled. The maximum LED current is defined as 925 mA (ILED1), 1850 mA (ILED2), and 925 mA (ILED3). |
INDLED | A1 | O | This pin provides a constant current source to drive low VF LEDs. Connect to LED anode. |
LED1 | E2 | I | LED return input. This feedback pin regulates the LED current through the internal sense resistor by regulating the voltage across it. The regulation operates with typically 400-mV (HC_SEL = L) or 400-mV (HC_SEL = H) dropout voltage. Connect to the cathode of the LEDs. |
LED2 | E1 | I | |
LED3 | E3 | I | |
NRESET(3) | D3 | I | Master hardware reset input. NRESET = LOW: The device is forced in shutdown mode and the I2C control I/F is reset. NRESET = HIGH: The device is operating normally under the control of the I2C interface. |
PGND | D1, D2 | — | Power ground. Connect to AGND underneath IC. |
SCL | B2 | I | Serial interface clock line. This pin must not be left floating and must be terminated. |
SDA | B1 | I/O | Serial interface address/data line. This pin must not be left floating and must be terminated. |
SW | C1, C2 | I/O | Inductor connection. Drain of the internal power MOSFET. Connect to the switched side of the inductor. SW is high impedance during shutdown. |
TS(4) | C4 | I/O | NTC resistor connection. This pin can be used to monitor the LED temperature. Connect a 220-kΩ NTC resistor from the TS input to ground. In case this functionality is not desired, the TS input must be tied to AVIN or left floating. |
Tx-MASK | C3 | I | RF PA synchronization control input. Pulling this pin high turns the LED from flashlight to DC light operation, thereby reducing almost instantaneously the peak current loading from the battery. |
VOUT | A2 | O | This is the output voltage pin of the converter. |