JAJSFM1B June 2018 – January 2021 TPS61372
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS61372 has a transconductance amplifier and compares the feedback voltage with the internal voltage reference (or the internal soft-start voltage during start-up phase). The transconductance of the error amplifier is 175 µA / V typically. The loop compensation components are placed between the COMP terminal and ground to optimize the loop stability and response speed.