JAJSFM1B June 2018 – January 2021 TPS61372
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS61372 uses the peak current with adaptive off-time control topology. With the inductor current information sensed, the small-signal model of the power stage reduces from a two-pole system, created by L and COUT, to a single-pole system, created by ROUT and COUT. An external loop compensation network connecting to the COMP pin of TPS61372 is added to optimize the loop stability and the response time, a resistor RC, capacitor CC, and CP shown in Figure 8-2 comprises the loop compensation network.
The small signal of power stage including the slope compensation is:
where
The single pole of the power stage is:
where
The zero created by the ESR of the output capacitor is:
where
The right-hand plane zero is:
where
The TPS61372 COMP pin is the output of the internal trans-conductance amplifier.
Equation 15 shows the equation for feedback resistor network and the error amplifier.
where
where
where