JAJSSX0B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 has a soft-start and input average current limit function to prevent high inrush current during start-up. When the EN pin is pulled high, the TPS61376 starts to ramp up the output voltage by ramping an internal reference voltage from 0V to the reference voltage within typical 4ms. During start-up when VIN is higher than VOUT, the ISO FET between VP and SW pin will limit the current across the inductor. This current will increase linearly as the VIN and VOUT delta decreases. When VOUT is higher than VIN, TPS61376 will regulate the input average current programmed via ILIM pin.