JAJSSX0B January 2022 – January 2024 TPS61376
PRODUCTION DATA
When the input voltage is below the UVLO threshold or the EN pin is pulled low, The TPS61376 is in shutdown mode and all the functions are disabled. The TPS61376 integrates a load disconnect function, the ISO FET between the VP and SW pin will completely cut off the path between input and output when the device is disabled.