JAJSH98B April 2019 – October 2019 TPS61390
PRODUCTION DATA.
For this design example, use Table 1 as the design parameters.
PARAMETER | VALUE | |
---|---|---|
Input voltage range | 2.5 V to 5.5 V | |
Output voltage | 60 V | |
Operating frequency | 700 kHz | |
APD Current | 0 to 2 mA |