JAJSI60 November 2019 TPS61391
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 5.5 | V | |
VOUT | Output voltage | 20 | 85 | V | |
TJ | Junction temperature | –40 | 125 | °C | |
L | Effective Inductance | 4.7 | µH | ||
CIN | Effective Input Capacitance | 1 | µF | ||
COUT | Effective Output Capacitance | 0.1 | µF |