JAJSJ58B january 2015 – august 2023 TPS62065-Q1 , TPS62067-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVIN , PVIN | Supply voltage | 2.9 | 6 | V | |
Output current capability | 2000 | mA | |||
Output voltage range for adjustable voltage | 0.8 | VIN | V | ||
L | Effective Inductance Range | 0.7 | 1 | 1.6 | µH |
COUT | Effective Output Capacitance Range | 4.5 | 10 | 22 | µF |
TJ | Operating junction temperature | –40 | 125 | °C |