JAJSFU2C October 2013 – January 2021 TPS62085 , TPS62086 , TPS62087
PRODUCTION DATA
The TPS62085 is a synchronous step-down converter in which output voltage is adjusted by component selection. The following section discusses the design of the external components to complete the power supply design for several input and output voltage options by using typical applications as a reference. The TPS62086 and TPS62087 devices provide a fixed output voltage which does not need an external resistor divider.