TPS6209xデバイスは高周波数の同期整流降圧型コンバータで、サイズが小さく、高効率で、バッテリ駆動のアプリケーションに適したソリューションとなるよう最適化されています。最大の効率を実現するため、このコンバータはパルス幅変調(PWM)モードで動作します。公称スイッチング周波数は2.8MHz/1.4MHzで、負荷電流が小さいときには自動的にパワーセービング・モードの動作に移行します。分散型電源およびポイント・オブ・ロード・レギュレーションで使用するとき、他の電圧レールへの電圧トラッキングが可能で、10µFから150µFまで、さらにそれ以上の出力容量を許容できます。このデバイスは、DCS-Control™トポロジを使用して非常に優れた負荷過渡性能と、出力電圧の正確なレギュレーションを実現しています。
出力電圧のスタートアップ・ランプはソフトスタート・ピンにより制御されるため、スタンドアロンの電源またはトラッキング構成で動作できます。イネーブル・ピンおよびパワー・グッド・ピンの構成により、電源シーケンシングも可能です。パワーセービング・モードでは、デバイスは標準20µAの静止電流で動作します。パワーセービング・モードへの遷移は自動的かつシームレスに行われるため、負荷電流範囲の全体にわたって高い効率が維持されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS62090 | QFN (16) | 3.00mm×3.00mm |
TPS62091 | ||
TPS62092 | ||
TPS62093 |
Changes from B Revision (April 2014) to C Revision
Changes from A Revision (March 2012) to B Revision
Changes from * Revision (March 2012) to A Revision
DEVICE NUMBER | OUTPUT VOLTAGE |
---|---|
TPS62090RGT | Adjustable |
TPS62091RGT | 3.3 V |
TPS62092RGT | 2.5 V |
TPS62093RGT | 1.8 V |