JAJSEC9D May 2014 – January 2018 TPS6213013A-Q1 , TPS62130A-Q1 , TPS62133A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
VIN | Input voltage range | 3 | 17 | V | |||
IQ | Operating quiescent current | EN=High, IOUT=0mA, device not switching | 17 | 30 | µA | ||
ISD | Shutdown current(1) | EN=Low | 1.5 | 25 | µA | ||
VUVLO | Undervoltage lockout threshold | Falling Input Voltage (PWM mode operation) | 2.6 | 2.7 | 2.8 | V | |
Hysteresis | 200 | mV | |||||
TSD | Thermal shutdown temperature | 160 | °C | ||||
Thermal shutdown hysteresis | 20 | ||||||
CONTROL (EN, DEF, FSW, SS/TR, PG) | |||||||
VH | High level input threshold voltage (EN, DEF, FSW) | 0.9 | V | ||||
VL | Low level input threshold voltage (EN, DEF, FSW) | 0.3 | V | ||||
ILKG | Input leakage current (EN, DEF, FSW) | EN=VIN or GND; DEF, FSW=GND | 0.01 | 1 | µA | ||
VTH_PG | Power good threshold voltage | Rising (%VOUT) | 92% | 95% | 98% | ||
Falling (%VOUT) | 87% | 90% | 94% | ||||
VOL_PG | Power good output low | IPG=–2mA | 0.07 | 0.3 | V | ||
ILKG_PG | Input leakage current (PG) | VPG=1.8V | 1 | 400 | nA | ||
ISS/TR | SS/TR pin source current | 2.3 | 2.5 | 2.7 | µA | ||
POWER SWITCH | |||||||
RDS(ON) | High-side MOSFET ON-resistance | VIN≥6V | 90 | 170 | mΩ | ||
VIN=3V | 120 | ||||||
Low-side MOSFET ON-resistance | VIN≥6V | 40 | 70 | mΩ | |||
VIN=3V | 50 | ||||||
ILIMF | High-side MOSFET forward current limit | VIN =12V, TA= 25°C | 3.6 | 4.2 | 4.9 | A | |
OUTPUT | |||||||
VREF | Internal reference voltage | 0.8 | V | ||||
ILKG_FB | Input leakage current (FB) | VFB=0.8V | 1 | 100 | nA | ||
VOUT | Output voltage range (TPS62130A-Q1) | VIN ≥ VOUT | 0.9 | 6.0 | V | ||
DEF (Output voltage programming) | DEF=0 (GND) | VOUT | |||||
DEF=1 (VOUT) | VOUT+5% | ||||||
Output voltage accuracy(2) | PWM mode operation, VIN ≥ VOUT +1V | –1.8% | 1.8% | ||||
Power Save Mode operation, COUT=22µF | –2.3% | 2.8% | |||||
Load regulation | VIN=12V, VOUT=3.3V, PWM mode operation | 0.05 | %/A | ||||
Line regulation | 3V ≤ VIN ≤ 17V, VOUT=3.3V, IOUT= 1A, PWM mode operation | 0.02 | %/V |