JAJSEC9D May 2014 – January 2018 TPS6213013A-Q1 , TPS62130A-Q1 , TPS62133A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The external components have to fulfill the needs of the application, but also the stability criteria of the device's control loop. The TPS6213xA-Q1 is optimized to work within a range of external components. The LC output filter's inductance and capacitance must be considered together, creating a double pole, responsible for the corner frequency of the converter (see Output Filter And Loop Stability). Table 3 can be used to simplify the output filter component selection.
4.7µF | 10µF | 22µF | 47µF | 100µF | 200µF | 400µF | |
---|---|---|---|---|---|---|---|
0.47µH | |||||||
1µH | √ | √ | √ | √ | |||
2.2µH | √ | √(2) | √ | √ | √ | ||
3.3µH | √ | √ | √ | √ | |||
4.7µH |
space
The TPS6213xA-Q1 can be run with an inductor as low as 1µH. FSW should be set Low in this case. However, for applications running with the low frequency setting (FSW=High) or with low input voltages, 2.2µH is recommended.
More detailed information on further LC combinations can be found in SLVA463.