JAJSHO1C May 2014 – July 2019 TPS62150A-Q1 , TPS62152A-Q1 , TPS62153A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The operating junction temperature of the device is specified up to 125°C. In power supply circuits, the self heating effect causes that the junction temperature, TJ, is even higher than the ambient temperature TA. Depending on TA and the load current, the maximum operating TJ can be exceeded. However, the electrical characteristics are specified up to a TJ of 125°C only. The device operates as long as thermal shutdown threshold is not triggered.