JAJSHO1C May 2014 – July 2019 TPS62150A-Q1 , TPS62152A-Q1 , TPS62153A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS62150A-Q1 can be used as inverting power supply by rearranging external circuitry as shown in Figure 41.
spacing
spacing
As the former GND node now represents a voltage level below system ground, the voltage difference between VIN and VOUT has to be limited for operation to the maximum supply voltage of 17V (see Equation 16).
spacing
spacing
The transfer function of the inverting power supply configuration differs from the buck mode transfer function, incorporating a Right Half Plane Zero additionally. The loop stability has to be adapted and an output capacitance of at least 22µF is recommended. A detailed design example is given in SLVA469.