TPS6217xデバイス・ファミリは使いやすい同期整流降圧型DC/DCコンバータで、電力密度の高いアプリケーション用に最適化されています。スイッチング周波数が標準値で2.25MHzと高いため、小型のインダクタを使用でき、高速な過渡応答が実現されるとともに、DCS-Control™トポロジの使用によって出力電圧の高い精度が得られます。
3V~17Vの広い入力電圧範囲で動作するため、このデバイスはリチウムイオンや他のバッテリ、および12Vの中間電源レールで動作するシステムに最適です。0.9V~6Vの出力電圧で、0.5Aまでの出力電流を連続的にサポートします(100%デューティ・サイクル・モード時)。
イネーブル・ピンおよびオープン・ドレインのパワー・グッド・ピンの構成により、電源シーケンシングも可能です。
パワーセーブ・モードでは、このデバイスはVINから約17μAの静止電流を消費します。負荷が小さい時には自動的かつシームレスにパワーセーブ・モードへ移行するため、負荷範囲全体にわたって高い効率が維持されます。シャットダウン・モードではデバイスがオフになり、シャットダウン時の消費電流は2μA未満です。
このデバイスには、出力電圧が可変と固定のバージョンがあり、2mm×2mmの8ピンWSONパッケージ(DSG)に封入されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS6217x | WSON (8) | 2.00mm×2.00mm |
Changes from D Revision (October 2014) to E Revision
Changes from C Revision (August 2013) to D Revision
Changes from B Revision (August 2013) to C Revision
Changes from A Revision (April 2012) to B Revision
Changes from * Revision (November 2011) to A Revision
OUTPUT VOLTAGE(1) | PART NUMBER | PACKAGE |
---|---|---|
adjustable | TPS62170 | WSON (8) |
1.8 V | TPS62171 | |
3.3 V | TPS62172 | |
5.0 V | TPS62173 |
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PGND | 1 | — | Power ground |
VIN | 2 | IN | Supply voltage |
EN | 3 | IN | Enable input (High = enabled, Low = disabled) |
AGND | 4 | — | Analog ground |
FB | 5 | IN | Voltage feedback of adjustable version. Connect resistive voltage divider to this pin. It is recommended to connect FB to AGND on fixed output voltage versions for improved thermal performance. |
VOS | 6 | IN | Output voltage sense pin and connection for the control loop circuitry. |
SW | 7 | OUT | Switch node, which is connected to the internal MOSFET switches. Connect inductor between SW and output capacitor. |
PG | 8 | OUT | Output power good (High = VOUT ready, Low = VOUT below nominal regulation); open drain (requires pull-up resistor; goes high impedance, when device is switched off) |
Exposed Thermal Pad | — | Must be connected to AGND. Must be soldered to achieve appropriate power dissipation and mechanical reliability. |