SLVSAI5B September 2010 – June 2016 TPS62290-Q1 , TPS62293-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TPS6229x-Q1 is a highly efficient synchronous step-down buck converter optimized for automotive low input voltage applications, and provides up to 1000-mA output current..
With an input voltage range of 2.3 V to 6 V, and an output voltage accuracy of 1.5%, the device powers a large variety of automotive applications.
The TPS6229x-Q1 operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation with typical quiescent current of 15 µA at light load currents to maintain a high efficiency over the entire load current range.
The Power Save Mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6229x-Q1 allows the use of small inductors and capacitors to achieve a small solution size.
The TPS6229x-Q1 is available in a 2-mm × 2-mm
6-pin SON package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6229x-Q1 | SON (6) | 2.00 mm × 2.00 mm |
Changes from A Revision (April 2013) to B Revision
Changes from * Revision (April 2013) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SW | O | This is the switch pin and is connected to the internal MOSFET switches. Connect the external inductor between this terminal and the output capacitor. |
2 | MODE | I | Pulling this pin to high forces the device to operate in fixed-frequency PWM mode. Pulling this pin to low enables the Power Save Mode with automatic transition from PFM mode to fixed-frequency PWM mode. |
3 | FB | I | Feedback Pin for the internal regulation loop. Connect the external resistor divider to this pin. In case of fixed output voltage option, connect this pin directly to the output capacitor |
4 | EN | I | This is the enable pin of the device. Pulling this pin to low forces the device into shutdown mode. Pulling this pin to high enables the device. This pin must be terminated. |
5 | VIN | PWR | VIN power supply pin. |
6 | GND | GND | GND supply pin |
— | PowerPAD | GND | GND pin must be electrically connected to the exposed pad on the printed-circuit board for proper operation. |