JAJS239G June 2007 – April 2018 TPS62290 , TPS62291 , TPS62293
PRODUCTION DATA.
The buck converter has a natural pulsating input current; therefore, a low ESR input capacitor is required for best input voltage filtering and minimizing the interference with other circuits caused by high input voltage spikes. For most applications, a 10-μF ceramic capacitor is recommended. The input capacitor can be increased without any limit for better input voltage filtering.
Take care when using only small ceramic input capacitors. When a ceramic capacitor is used at the input and the power is being supplied through long wires, such as from a wall adapter, a load step at the output or VIN step on the input can induce ringing at the VIN pin. The ringing can couple to the output and be mistaken as loop instability or could even damage the part by exceeding the maximum ratings.
CAPACITANCE | TYPE | SIZE | SUPPLIER(1) |
---|---|---|---|
10 μF | GRM188R60J106M69D | 0603 1.6 × 0.8 × 0.8 mm3 | Murata |