JAJS239G June 2007 – April 2018 TPS62290 , TPS62291 , TPS62293
PRODUCTION DATA.
The design guideline provides a component selection to operate the device within the recommended operating condition.
Table 1 shows the list of components for the Application Characterstic Curves.
COMPONENT REFERENCE | PART NUMBER | MANUFACTURER(1) | VALUE |
---|---|---|---|
CIN | GRM188R60J106M | Murata | 10 μF, 6.3 V. X5R Ceramic |
COUT | GRM188R60J106M | Murata | 10 μF, 6.3 V. X5R Ceramic |
C1 | Murata | 22 pF, COG Ceramic | |
L1 | LPS3015 | Coilcraft | 2.2 μH, 110 mΩ |
R1, R2 | Values depending on the programmed output voltage |