TPS62560デバイスは、高効率の同期整流降圧型コンバータであり、電池式のポータブル・アプリケーションに最適です。単一のLiイオン電池や他のよく使われる単3および単4電池などから、最大600mAの電流を供給します。
入力電圧範囲が2.5~5.5Vのこのデバイスは、広範囲にわたる携帯用機器またはPOLアプリケーションへの電源供給を目的としています。
TPS62560ファミリーは、2.25MHzの固定スイッチング周波数で動作し、軽負荷電流時にはパワーセーブ・モードに自動的に切り替わり、広い負荷電流範囲にわたって高効率を維持します。
パワーセーブ・モードは、低出力電圧リップルに最適化されています。さらに低ノイズが要求されるアプリケーションの場合、本デバイスはMODEピンをHighにすることで、強制的に固定周波数PWMモードにすることができます。シャットダウン・モードでは、消費電流が1μA未満に低減します。TPS62560では、小型のインダクタとコンデンサを使用して、ソリューション・サイズを小さくすることができます。
TPS62560とTPS62562は、6ピンの2mm×2mm SONパッケージ、TPS62561は5ピンのSOTパッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TPS62560、TPS62562 | SON (6) | 2.00mm×2.00mm |
TPS62561 | SOT (5) | 2.90mm×1.60mm |
Changes from C Revision (December 2009) to D Revision
Changes from B Revision (March 2009) to C Revision
Changes from A Revision (July 2008) to B Revision
Changes from * Revision (January 2008) to A Revision
Part Number | Package | Mode Pin | Output Voltage(1) | Device Marking(2) |
---|---|---|---|---|
TPS62560 | SON (6) | yes | Adjustable | CEY |
TPS62561 | SOT (5) | forced PWM only | Adjustable | CVO |
TPS62562 | SON (6) | yes | 1.8 V fixed | NXT |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | No. QFN-6 |
No. TSOT23-5 |
||
EN | 4 | 3 | I | This is the enable pin of the device. Pulling this pin to low forces the device into shutdown mode. Pulling this pin to high enables the device. This pin must be terminated. |
FB | 3 | 4 | I | Feedback pin for the internal regulation loop. Connect the external resistor divider to this pin. In the fixed-output-voltage option, connect this terminal directly to the output capacitor. |
GND | 6 | 2 | — | GND supply pin |
MODE | 2 | N/A | I | This pin is only available as a QFN package option. MODE pin = high forces the device to operate in the fixed-frequency PWM mode. MODE pin = low enables the power-save mode with automatic transition from PFM mode to fixed-frequency PWM mode. |
SW | 1 | 5 | O | This is the switch pin and is connected to the internal MOSFET switches. Connect the external inductor between this pin and the output capacitor. |
VIN | 5 | 1 | — | VIN power-supply pin |
Exposed Thermal Pad | — | N/A | — | Must be soldered to achieve appropriate power dissipation. Should be connected to GND. |