SLVS848D July 2009 – October 2015 TPS62620 , TPS62621 , TPS62622 , TPS62623 , TPS62624 , TPS62625
PRODUCTION DATA.
PART NUMBER |
OUTPUT VOLTAGE |
OUTPUT DISCHARGE FUNCTION |
PACKAGE MARKING CHIP CODE |
---|---|---|---|
TPS62620 | 1.82 V | No | GF |
GE | |||
TPS62621 | 1.8 V | No | GH |
TPS62622 | 1.5 V | No | GV |
TPS62623 | 1.225 V | No | GZ |
K3 | |||
TPS62624 | 1.2 V | Yes | GX |
TPS62625 | 1.2 V | No | KC |