JAJSOK1 October 2024 TPS62810-EP , TPS62811-EP , TPS62812-EP , TPS62813-EP
PRODUCTION DATA
The voltage applied at the enable pin of the TPS6281x-EP device is compared to a fixed threshold of 1.1V for a rising voltage. This fact lets the user drive the pin with a slowly changing voltage and enables the use of an external RC network to achieve a power-up delay.
The precise enable input provides a user-programmable undervoltage lockout by adding a resistor divider to the input of the enable pin.
The enable input threshold for a falling edge is typically 100mV lower than the rising edge threshold. The TPS6281x-EP device starts operation when the rising threshold is exceeded. For proper operation, the EN pin must be terminated and must not be left floating. Pulling the EN pin low forces the device into shutdown with a shutdown current of typically 1μA. In this mode, the internal high-side and low-side MOSFETs are turned off and the entire internal control circuitry is switched off.