JAJSOK1 October 2024 TPS62810-EP , TPS62811-EP , TPS62812-EP , TPS62813-EP
PRODUCTION DATA
The output voltage of the TPS6281x-EP device is adjustable. The output voltage can be programmed for output voltages from 0.6V to 5.5V using a resistor divider from VOUT to GND. The voltage at the FB pin is regulated to 600mV. The value of the output voltage is set by the selection of the resistor divider from Equation 7. TI recommends to choose resistor values that allow a current of at least 2µA, meaning the value of R2 must not exceed 400kΩ. TI recommends lower resistor values for the highest accuracy and most robust design.