JAJSFX8J August 2018 – March 2023 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1
PRODUCTION DATA
REFERENCE | DESCRIPTION | MANUFACTURER (1) |
---|---|---|
IC | TPS62810-Q1 or TPS62813-Q1 | Texas Instruments |
L | 0.47-µH inductor; XEL4030-471MEB | Coilcraft |
CIN | 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
COUT | 2 × 22 µF / 10 V; GCM31CR71A226KE02L + 1 x×10 µF 6.3 V; GCM188D70J106ME36 | Murata |
CSS | 4.7 nF (equal to 1-ms start-up ramp) | Any |
RCF | 8.06 kΩ | Any |
CFF | 10 pF | Any |
R1 | Depending on VOUT | Any |
R2 | Depending on VOUT | Any |
R3 | 100 kΩ | Any |
REFERENCE | DESCRIPTION | MANUFACTURER (1) |
---|---|---|
IC | TPS62812-Q1 or TPS62811-Q1 | Texas Instruments |
L | 0.56-µH inductor; XEL4020-561MEB | Coilcraft |
CIN | 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
COUT | 1 × 22 µF / 10 V; GCM31CR71A226KE02L + 1 × 10 µF 6.3 V; GCM188D70J106ME36 | Murata |
CSS | 4.7 nF (equal to 1-ms start-up ramp) | Any |
RCF | 8.06 kΩ | Any |
CFF | 10 pF | Any |
R1 | Depending on VOUT | Any |
R2 | Depending on VOUT | Any |
R3 | 100 kΩ | Any |