JAJSOK1 October 2024 TPS62810-EP , TPS62811-EP , TPS62812-EP , TPS62813-EP
PRODUCTION DATA
The TPS6281x-EP device is designed for a nominal 0.47µH inductor with a typical switching frequency of 2.25MHz. Larger values can be used to achieve a lower inductor current ripple, but can have a negative impact on efficiency and transient response. Smaller values than 0.47µH cause a larger inductor current ripple, which causes larger negative inductor current in forced PWM mode at low or no output current. For a higher or lower nominal switching frequency, the inductance must be changed accordingly.
The inductor selection is affected by several effects like the following:
where
TYPE | INDUCTANCE [µH] | CURRENT [A] (1) | FOR DEVICE | NOMINAL SWITCHING FREQUENCY | DIMENSIONS [L × B × H] mm | MANUFACTURER(2) |
OPERATION AT –55°C |
---|---|---|---|---|---|---|---|
ML433PYA601MLZ | 0.6µH, ±20% | 10.4 | TPS62810-EP, TPS62813-EP, TPS62812-EP | 2.25MHz | 4 × 4 × 2.1 | Coilcraft | Yes |
ML433PYA401MLZ | 0.4µH, ±20% | 12.5 | TPS62810-EP, TPS62813-EP, TPS62812-EP | 2.25MHz | 4 × 4 × 2.1 | Coilcraft | Yes |
XFL4015-471ME | 0.47µH, ±20% | 3.5 | TPS62813-EP, TPS62812-EP | 2.25MHz | 4 × 4 × 1.6 | Coilcraft | No |
XEL4020-561ME | 0.56µH, ±20% | 9.9 | TPS62810-EP, TPS62813-EP, TPS62812-EP | 2.25MHz | 4 × 4 × 2.1 | Coilcraft | No |
XEL4030-471ME | 0.47µH, ±20% | 12.3 | TPS62810-EP, TPS62813-EP, TPS62812-EP | 2.25MHz | 4 × 4 × 3.1 | Coilcraft | No |
XEL3515-561ME | 0.56µH, ±20% | 4.5 | TPS62813-EP, TPS62812-EP | 2.25MHz | 3.5 × 3.2 × 1.5 | Coilcraft | No |
XFL3012-331MEB | 0.33µH, ±20% | 2.6 | TPS62811-EP, TPS62812-EP | ≥ 3.5MHz | 3 × 3 × 1.3 | Coilcraft | No |
XPL2010-681ML | 0.68µH, ±20% | 1.5 | TPS62811-EP | 2.25MHz | 2 × 1.9 × 1 | Coilcraft | No |
DFE252012PD-R47M | 0.47µH, ±20% | see data sheet | TPS62811-EP, TPS62813-EP, TPS62812-EP | 2.25MHz | 2.5 × 2 × 1.2 | Murata | No |
Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current of the inductor needed. TI recommends a margin of about 20% to add. A larger inductor value is also useful to get lower ripple current, but increases the transient response time and size as well.