JAJSF46I March 2018 – March 2024 TPS62824 , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range, TPS62824x, TPS62825x and TPS62826x | 2.4 | 5.5 | V | |
VIN | Input voltage range, TPS62827x | 2.5 | 5.5 | V | |
VOUT | Output voltage range | 0.6 | 4.0 | V | |
IOUT | Output current range, TPS62824x | 0 | 1 | A | |
IOUT | Output current range, TPS62825x | 0 | 2 | A | |
IOUT | Output current range, TPS62826x | 0 | 3 | A | |
IOUT | Output current range, TPS62827x | 0 | 4 | A | |
ISINK_PG | Sink current at PG pin | 1 | mA | ||
VPG | Pull-up resistor voltage | 5.5 | V | ||
TJ | Operating junction temperature | -40 | 125 | °C |