10 Revision History
Changes from Revision B (September 2023) to Revision C (June 2024)
- 最小実効出力容量が 4μF であることを明確化Go
- SOT563 パッケージからプレビューの注を削除Go
- Added a column for the SOT563 package to add the pin numbers for the SOT563
packageGo
- Added an Input Buffer block to the EN pin in the functional block
diagramGo
- Added a statement in the description saying " The high level of the
EN pin must not exceed VIN voltage level" to clarify correct pin
usageGo
- Deleted the term ILIMF and replaced with
IHS(OC) for the high side FET and replaced with
ILS(OC)for the low side FETGo
- Deleted the erroneous load transient plot (Output Voltage vs Output
Current for VOUT 1.2V, and IOUT step = 100uA to 400mA) and
replaced with the correct plotGo
Changes from Revision A (May 2023) to Revision B (September 2023)
- ドキュメントに SOT563 パッケージを追加Go
Changes from Revision * (January 2022) to Revision A (May 2023)
- ドキュメントのステータスを「事前情報」から「量産データ」に変更Go