JAJSOL4C May 2022 – October 2023 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCL | SCL clock frequency | Standard mode | 100 | kHz | ||
Fast mode | 400 | |||||
Fast mode plus | 1000 | |||||
tHD; tSTA | Hold time (repeated) START condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
Fast mode plus | 0.26 | |||||
tLOW | LOW period of the SCL clock | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
Fast mode plus | 0.5 | |||||
tHIGH | HIGH period of the SCL clock | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
Fast mode plus | 0.26 | |||||
tSU; tSTA | Setup time for a repeated START condition | Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | |||||
Fast mode plus | 0.26 | |||||
tHD; tDAT | Data hold time | Standard mode | 0 | 3.45 | µs | |
Fast mode | 0 | 0.9 | ||||
Fast mode plus | 0 | |||||
tSU; tDAT | Data setup time | Standard mode | 250 | ns | ||
Fast mode | 100 | |||||
Fast mode plus | 50 | |||||
tr | Rise time of both SDA and SCL signals | Standard mode | 1000 | ns | ||
Fast mode | 20 | 300 | ||||
Fast mode plus | 120 | |||||
tf | Fall time of both SDA and SCL signals | Standard mode | 300 | ns | ||
Fast mode | 20×VDD/5.5V | 300 | ||||
Fast mode plus | 20×VDD/5.5V | 120 | ||||
tSU; tSTO | Setup time for STOP condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
Fast mode plus | 0.26 | |||||
tBUF | Bus free time between a STOP and START condition | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
Fast mode plus | 0.5 | |||||
Cb | Capacitive load for each bus line | Standard mode | 400 | pF | ||
Fast mode | 400 | |||||
Fast mode plus | 550 |