SLVSFU1B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
The device operates in standby mode when the supply voltage is greater than the UVLO threshold (and the device has completed its initialization(1)) and any of the following conditions is true:
The following functions are available in standby mode:
The device leaves standby mode and enters UVLO mode when the supply voltage decreases below the UVLO threshold. The device leaves standby mode and enters on mode when all of the following conditions are true: