JAJSJH9D April 2023 – December 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
VOUT = 0.58V | PWM | TA = 25°C |
VOUT = 0.58V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 0.75V | PWM; droop disabled | TA = 25°C |
VOUT = 0.8V | PWM | TA = 25°C |
VOUT = 0.8V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 1.0V | PWM; droop disabled | TA = 25°C |
VOUT = 0.75V | PWM | TA = 25°C |
VIN = 5V | RLOAD = 66mΩ |
VOUT = 0.75V | PWM, TPS62874 droop disabled | TA = 25°C |
VIN = 5V | Iout = 3.8A to 11.3A to 3.8A |
VOUT = 0.75V | PWM | TA = 25°C |
VIN = 4.5V to 5.5V to 4.5V | IOUT = 11.3A |
VOUT = 0.58V | PWM; droop disabled | TA = 25°C |
VOUT = 0.75V | PWM | TA = 25°C |
VOUT = 0.75V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 0.8V | PWM; droop disabled | TA = 25°C |
VOUT = 1.0V | PWM | TA = 25°C |
VOUT = 1.0V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 0.75V | PWM | TA = 25°C |
VIN = 5V | RLOAD = 66mΩ |
VOUT = 0.75V | PWM, TPS62874 droop enabled | TA = 25°C |
VIN = 5V | Iout = 3.8A to 11.3A to 3.8A |
VOUT = 0.75V | PWM | TA = 25°C |
VIN = 5V | IOUT = 11.3A |