JAJSJH9C April 2023 – October 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODMIX
DEVICE NUMBER | OUTPUT CURRENT | VSEL SETTING FOR START-UP VOLTAGE AND I2C ADDRESS | SSC | DEFAULT DROOP | TRANS. NONSYNC MODE | SOFT-START TIME |
---|---|---|---|---|---|---|
TPS62874QWRZVRQ1 | 15A | VSEL with 6.2kΩ to GND: 0.80V, 0x44 VSEL shorted to GND: 0.75V, 0x45 VSEL shorted to VIN: 0.875V, 0x46 VSEL with 47kΩ to VIN: 0.58V, 0x47 | Off | Off | Off | 1ms |
TPS62875QWRZVRQ1 | 20A | Off | Off | Off | ||
TPS62876QWRZVRQ1 | 25A | Off | Off | Off | ||
TPS62877QWRZVRQ1 | 30A | Off | Off | Off | ||
TPS62874B1QWRZVRQ1 | 15A | VSEL with 6.2kΩ to GND: 0.8V, 0x44 VSEL shorted to GND: 0.8V, 0x45 VSEL shorted to VIN: 0.875V, 0x46 VSEL with 47kΩ to VIN: 0.8V, 0x47 | Off | On | On | |
TPS62875B1QWRZVRQ1 | 20A | Off | On | On | ||
TPS62876B1QWRZVRQ1 | 25A | Off | On | On | ||
TPS62877B1QWRZVRQ1 | 30A | Off | On | On | ||
TPS62875B2QWRZVRQ1 | 20A | VSEL with 6.2kΩ to GND: 0.85V, 0x44 VSEL shorted to GND: 0.75V, 0x45 VSEL shorted to VIN: 0.875V, 0x46 VSEL with 47kΩ to VIN: 0.8V, 0x47 | Off | On | On | |
TPS62875B3QWRZVRQ1 | 20A | VSEL with 6.2kΩ to GND: 0.73V, 0x44 VSEL shorted to GND: 0.75V, 0x45 VSEL shorted to VIN: 0.8V, 0x46 VSEL with 47kΩ to VIN: 0.77V, 0x47 | On | On | On | |
TPS62876B3QWRZVRQ1 | 25A | VSEL with 6.2kΩ to GND: 0.845V, 0x44 VSEL shorted to GND: 0.75V, 0x45 VSEL shorted to VIN: 0.8V, 0x46 VSEL with 47kΩ to VIN: 0.9V, 0x47 | On | On | On | |
TPS62877B3QWRZVRQ1 (1) | 30A | On | On | On | ||
TPS62874B4QWRZVRQ1 | 15A | VSEL with 6.2kΩ to GND: 0.7V, 0x44 VSEL shorted to GND: 0.75V, 0x45 VSEL shorted to VIN: 0.765V, 0x46 VSEL with 47kΩ to VIN: 0.85V, 0x47 | Off | On | On | |
TPS62875B4QWRZVRQ1 | 20A | Off | On | On | ||
TPS62875B5QWRZVRQ1 | 20A | VSEL with 6.2kΩ to GND: 0.725V, 0x44 VSEL shorted to GND: 0.75V, 0x45 VSEL shorted to VIN: 0.765V, 0x46 VSEL with 47kΩ to VIN: 0.85V, 0x47 | Off | On | On |