SLVSFU1B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCL | SCL clock frequency | Standard mode | 100 | kHz | ||
Fast mode | 400 | kHz | ||||
Fast mode plus | 1 | MHz | ||||
High-speed mode (write operation), CB – 100 pF max | 3.4 | MHz | ||||
High-speed mode (read operation), CB – 100 pF max | 3.4 | MHz | ||||
High-speed mode (write operation), CB – 400 pF max | 1.7 | MHz | ||||
High-speed mode (read operation), CB – 400 pF max | 1.7 | MHz | ||||
tHD, tSTA | Hold time (repeated) START condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | µs | ||||
Fast mode plus | 0.26 | µs | ||||
High-speed mode | 0.16 | µs | ||||
tLOW | LOW period of the SCL clock | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | µs | ||||
Fast mode plus | 0.5 | µs | ||||
High-speed mode, CB – 100 pF max | 0.16 | µs | ||||
High-speed mode, CB – 400 pF max | 0.32 | µs | ||||
tHIGH | HIGH period of the SCL clock | Standard mode | 4 | µs | ||
Fast mode | 0.6 | µs | ||||
Fast mode plus | 0.26 | µs | ||||
High-speed mode, CB – 100 pF max | 0.06 | µs | ||||
High-speed mode, CB – 400 pF max | 0.12 | µs | ||||
tSU, tSTA | Setup time for a repeated START condition | Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | µs | ||||
Fast mode plus | 0.26 | µs | ||||
High-speed mode | 0.16 | µs | ||||
tSU, tDAT | Data setup time | Standard mode | 250 | ns | ||
Fast mode | 100 | ns | ||||
Fast mode plus | 50 | ns | ||||
High-speed mode, CB – 100 pF max | 10 | ns | ||||
tHD, tDAT | Data hold time | Standard mode | 0 | 3.45 | µs | |
Fast mode | 0 | 0.9 | µs | |||
Fast mode plus | 0 | µs | ||||
High-speed mode, CB – 100 pF max | 0 | 70 | ns | |||
High-speed mode, CB – 400 pF max | 0 | 150 | ns | |||
tRCL | Rise time of both SDA and SCL signals | Standard mode | 1000 | ns | ||
Fast mode | 20 | 300 | ns | |||
Fast mode plus | 120 | ns | ||||
High-speed mode, CB – 100 pF max | 10 | 40 | ns | |||
High-speed mode, CB – 400 pF max | 20 | 80 | ns | |||
tFCL | Fall time of both SDA and SCL signals (1) | Standard mode | 300 | ns | ||
Fast mode | 20 x VDD/5.5 V | 300 | ns | |||
Fast mode plus | 20 x VDD/5.5 V | 120 | ns | |||
High-speed mode, CB – 100 pF max | 10 | 40 | ns | |||
High-speed mode, CB – 400 pF max | 20 | 80 | ns | |||
tSU, tSTO | Setup time of STOP Condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | µs | ||||
Fast mode plus | 0.26 | µs | ||||
High-Speed mode | 0.16 | µs | ||||
CB | Capacitive load for SDA and SCL | Standard mode | 400 | pF | ||
Fast mode | 400 | pF | ||||
Fast mode plus | 550 | pF | ||||
High-Speed mode | 400 | pF | ||||
tBUF | Bus free time between a STOP and a START condition | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | µs | ||||
Fast mode plus | 0.5 | µs |