JAJSJH9A april 2023 – july 2023 TPS62876-Q1
PRODMIX
Reference | Description | Manufacturer |
---|---|---|
IC | TPS62877QWRZVRQ1 | Texas Instruments |
L | IHSR2525CZ-56nH |
Vishay |
CIN | 6 × 10 µF / 10 V; GCM21BR71A106KE22L + 2 × 4.7 µF / 10 V; LMK107BJ475MAHT |
Murata, Taiyo Yuden |
COUT | 2 × 22 µF / 10 V; GCM31CR71A226KE02L + 8 × 47 µF / 6.3 V; GCM32ER70J476ME19L + 3 × 100 µF / 6.3 V; GRT32ER60J107NE13L |
Murata |
CC | 1 nF | any |
RZ | 3.6 kΩ | any |
CC2 |
4.7 pF |
any |
REN | 22 kΩ | any |
RFSEL |
0 kΩ to GND |
any |
RVSEL | 6.2 kΩ or 47 kΩ or 0 kΩ |
any |
RPG | 100 kΩ | any |