JAJSJH9C April 2023 – October 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN(4) | –0.3 | 6.5 | V |
SW (DC) | –0.3 | VIN + 0.3 | V | |
COMP | –0.3 | VIN | V | |
SW (AC, less than 10ns)(3) | –3 | 10 | V | |
VOSNS | –0.3 | 1.8 | V | |
Voltage(2) | SCL, SDA | –0.3 | 5.5 | V |
Voltage(2) | SYNC_OUT | –0.3 | 2 | V |
Voltage(2) | PG | –0.3 | 6.5 | V |
Voltage(2) | FSEL, VSEL, EN, MODE/SYNC(4) | –0.3 | 6.5 | V |
Voltage(2) | GOSNS | –0.3 | 0.3 | V |
Tstg | Storage temperature | –65 | 150 | °C |