JAJSMG2 November 2023 TPS6287B10 , TPS6287B25
PRODMIX
VIN = 5.0 V | FPWM | TA = 25°C |
VIN = 3.3 V | FPWM | TA = 25°C |
VIN = 5.0V | Nat. convection | TJMAX = 125°C |
VIN = 5.0 V | FPWM; TPS6287B25 droop disabled | VOUT = 0.4 V |
VIN = 5.0 V | FPWM; TPS6287B25 droop disabled | VOUT = 0.8 V |
VIN = 5.0 V | FPWM; TPS6287B25 droop disabled | VOUT = 1.675 V |
VIN = 3.3 V | FPWM; TPS6287B25 droop disabled | VOUT = 0.4 V |
VIN = 3.3 V | FPWM; TPS6287B25 droop disabled | VOUT = 0.8 V |
VIN = 3.3 V | FPWM; TPS6287B25 droop disabled | VOUT = 1.675 V |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 5 V | RLOAD = 66mΩ |
VOUT = 0.75 V | PWM, TPS6287B25 droop disabled | TA = 25°C |
VIN = 3.3 V | Iout = 8.75A to 16.25A to 8.75A |
VOUT = 0.75 V | FPWM | TA = 25°C |
VIN = 3.0 V to 4.5 V to 3.0 V | IOUT = 16.25 A |
VIN = 5.0 V | FPWM | TA = 85°C |
VIN = 3.3 V | FPWM | TA = 85°C |
VIN = 3.3V | Nat. convection | TJMAX = 125°C |
VIN = 5.0 V | FPWM; TPS6287B25 droop enabled | VOUT = 0.4 V |
VIN = 5.0 V | FPWM; TPS6287B25 droop enabled | VOUT = 0.8 V |
VIN = 5.0 V | FPWM; TPS6287B25 droop enabled | VOUT = 1.675 V |
VIN = 3.3 V | FPWM; TPS6287B25 droop enabled | VOUT = 0.4 V |
VIN = 3.3 V | FPWM; TPS6287B25 droop enabled | VOUT = 0.8 V |
VIN = 3.3 V | FPWM; TPS6287B25 droop enabled | VOUT = 1.675 V |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 3.3 V | Iout = 11.3 A |
VOUT = 0.75 V | PWM, TPS6287B25 droop enabled | TA = 25°C |
VIN = 3.3 V | Iout = 8.75A to 16.25A to 8.75A |