JAJSMG2 November 2023 TPS6287B10 , TPS6287B25
PRODMIX
VOUT = 0.8 V | PWM | TA = 25°C |
VOUT = 0.8 V | PWM | TA = 85°C |
VOUT = 0.75 V | PWM; TPS6287B25 droop disabled | TA = 25°C |
VIN = 5 V | Iout = 13.0 A to 37.0 A to 13.0 A |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 5 V | RLOAD = 20 mΩ |
VOUT = 0.8 V | PWM | TA = 25°C |
VOUT = 0.8 V | PWM | TA = 85°C |
VOUT = 0.75 V | PWM; TPS62876 droop enabled | TA = 25°C |
VIN = 5 V | Iout = 13.0 A to 37.0 A to 13.0 A |