JAJSLL1C November 2023 – June 2024 TPS62914 , TPS62916 , TPS62918
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3.0 | 17 | V | |
VOUT | Output voltage | 0.8 | 5.5 | V | |
CIN | Effective input capacitance | 5 | 10 | µF | |
L1 | Effective output inductance | –30% | 1 | 20% | µH |
COUT | Effective output capacitance | 80 | 120 | 200 | µF |
Lf | Effective filter inductance | 0 | 10 | 50 | nH |
Cf | Effective filter capacitance | 20 | 40 | 160 | µF |
COUT + Cf | Effective total output capacitance, including first and second L-C filter | 80 | 400 | µF | |
IOUT | Output current for TPS62914 | 0 | 4.5 | A | |
IOUT | Output current for TPS62916 | 0 | 6 | A | |
IOUT | Output current for TPS62918 | 0 | 8 | A | |
fSYNC | Synchronization Range (2.2 MHz setting) | 1.9 | 2.2 | 2.4 | MHz |
fSYNC | Synchronization Range (1.4 MHz setting) | 1.2 | 1.4 | 1.6 | MHz |
fSYNC | Synchronization Range (1.0 MHz setting) | 0.8 | 1.0 | 1.2 | MHz |
TJ(1) | Junction temperature | –40 | 150 | °C |