JAJSS49A December 2023 – June 2024 TPS62916E
PRODUCTION DATA
For high input voltages or low output voltages, the 70 ns minimum on-time limits the maximum input to output voltage difference and the switching frequency selected. When the minimum on-time is reached, the output voltage rises above the regulation point. Refer to Table 7-2 for detailed design recommendations.