JAJSS49 December 2023 TPS62916E
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Quiescent current | EN = High, no load, device switching, fsw = 1 MHz | 5 | mA | ||
ISD | Shutdown current | EN = GND, TJ = –55°C to 150°C | 0.3 | 100 | µA | |
VUVLO | Undervoltage lockout | VIN rising, TJ = –40°C to 125°C | 2.85 | 2.92 | 3.0 | V |
VHYS | Undervoltage lockout hysteresis | 200 | mV | |||
TJSD | Thermal shutdown threshold | TJ rising | 170 | °C | ||
Thermal shutdown hysteresis | TJ falling | 20 | °C | |||
CONTROL and INTERFACE | ||||||
VH_EN | High-level input-threshold voltage at EN/SYNC | 0.97 | 1.01 | 1.04 | V | |
VL_EN | Low-level input-threshold voltage at EN/SYNC | 0.87 | 0.9 | 0.93 | V | |
VH_SYNC | High-level input-threshold clock signal on EN/SYNC | EN/SYNC = clock | 1.1 | V | ||
VL_SYNC | Low-level input-threshold clock signal on EN/SYNC | EN/SYNC = clock | 0.4 | V | ||
IEN,LKG | Input leakage current into EN/SYNC | EN/SYNC = GND or VIN, –40 ℃ ≤ TJ ≤ 125 ℃ | 5 | 160 | nA | |
RPD | Pulldown resistor on EN/SYNC | EN/SYNC = Low | 330 | 500 | kΩ | |
tdelay | Enable delay time | Time from EN/SYNC high to device starts switching, RS-CONF = 80.6 kΩ | 1 | ms | ||
INR/SS | NR/SS source current | 67.5 | 75 | 82.5 | µA | |
RS-CONF | S-CONF resistor step range accuracy | RS-CONF tolerance for all settings according to S-CONF Table | –4 | +4 | % | |
VPG | Power-good threshold | VFB rising, referenced to VFB nominal | 93 | 95 | 98 | % |
VPG | Power-good threshold | VFB falling, referenced to VFB nominal | 88 | 90 | 93 | % |
VPG,OL | Low-level output voltage at PG pin | ISINK = 1 mA | 0.4 | V | ||
IPG,LKG | Input leakage current into PG pin | VPG = 5 V; –40℃ ≤ TJ ≤ 125℃ | 5 | 500 | nA | |
tPG,DLY | Power-good delay time | VFB falling | 8 | µs | ||
OUTPUT | ||||||
ton | Minimum on-time | VIN ≥ 5 V, Iout = 1 A | 35 | ns | ||
toff | Minimum off-time | VIN ≥ 5 V, Iout = 1 A | 50 | ns | ||
VFB | Feedback regulation accuracy | –55℃ ≤ TJ ≤ 150℃ | 0.790 | 0.8 | 0.810 | V |
IFB,LKG | Input leakage current into FB | VFB = 0.8 V, –40℃ ≤ TJ ≤ 125℃ | 1 | 70 | nA | |
IVO,LKG | Input leakage current into VO | VVO = 1.2 V, –40℃ ≤ TJ ≤ 125℃ | 0.01 | 30 | µA | |
PSRR | Power supply rejection ratio | VIN = 12 V, 1.2 VOUT, 1 A, CNR/SS = 470 nF, fsw = 1 MHz, CFF = open, L1 = 1 µH, COUT = 4 x 22 µF, f ≤ 100 kHz | 65 | dB | ||
PSRR | Power supply rejection ratio | VIN = 5 V, 1.2 VOUT, 1 A, CNR/SS = 470 nF, fsw = 2.2 MHz, CFF = open, L1 = 1µH, COUT = 4 x 22 µF, f ≤ 100 kHz | 70 | dB | ||
VNRMS | Output voltage RMS noise | VIN = 12 V, BW = 100 Hz to 100 kHz, CNR/SS = 470 nF, fSW = 1 MHz, VOUT = 1.2 V, CFF = open, L1 = 1 µH, COUT = 4 x 22 µF | 24.4 | µVRMS | ||
VNRMS | Output voltage RMS noise | VIN = 5 V, BW = 100 Hz to 100 kHz, CNR/SS = 470 nF, fSW = 2.2 MHz, VOUT = 1.2 V, CFF = open, L1 = 1 µH, COUT = 4 x 22 µF | 16.5 | µVRMS | ||
Vopp | Output ripple voltage at fSW | VIN = 12 V, fSW = 1 MHz, VOUT = 1.2 V, L1 = 1 µH, COUT = 4 x 22 µF, Lf = 10 nH, Cf = 22 µF | 36 | µVRMS | ||
Vopp | Output ripple voltage at fSW | VIN = 5 V, fSW = 2.2 MHz, VOUT = 1.2 V, L1 = 2.2 µH, 4OUT = 3 x 22 µF, Lf = 10 nH, Cf = 22 uF | 13 | µVRMS | ||
RDIS | Output discharge resistance | EN/SYNC = GND, VOUT = 1.2V, VIN ≥ 5 V. | 3.5 | Ω | ||
RDIS | Output discharge resistance | EN/SYNC = GND, VOUT = 5 V, VIN ≥ 5 V. | 16 | Ω | ||
fSW | Switching frequency | 2.2 MHz setting | 1.98 | 2.2 | 2.42 | MHz |
fSW | Switching frequency | 1.4 MHz setting | 1.26 | 1.4 | 1.54 | MHz |
fSW | Switching frequency | 1 MHz setting | 0.9 | 1 | 1.18 | MHz |
DSYNC | Synchronization duty cycle | 45 | 55 | % | ||
tsync_elay | Synchronization phase delay | Phase delay from EN/SYNC rising edge to SW rising edge | 90 | ns | ||
ISWpeak | Peak switch current limit | 8.6 | 9 | 9.6 | A | |
ISWvalley | Valley switch current limit | 8.8 | A | |||
Inegvalley | Negative valley current limit | –2.9 | –2 | A | ||
RDS(ON) | High-side FET on-resistance | VIN ≥ 5V | 25 | mΩ | ||
Low-side FET on-resistance | VIN ≥ 5V | 6.5 | mΩ |