JAJSLL1C November 2023 – June 2024 TPS62914 , TPS62916 , TPS62918
PRODUCTION DATA
Output discharge is enabled or disabled, depending on the S-CONF setting. With output discharge enabled, the output voltage is pulled low by a discharge resistor RDIS of typically 7 Ω. The output discharge function is enabled during thermal shutdown, UVLO, or when EN/SYNC is pulled low.