JAJSM62 March 2022 TPS629206
PRODUCTION DATA
Reference | Description | Manufacturer |
---|---|---|
IC | 17-V, 0.6-A Step-Down Converter | TPS629206; Texas Instruments |
L1 | 2.2-µH inductor | XGL3530-222; Coilcraft |
C1 | 4.7 µF, 25 V, Ceramic, 1206 | C3216X7R1E475K160AC, TDK |
C2 | 22 µF, 6.3 V, Ceramic, 0805 |
GCM21BD70J226ME36L, MuRata |
R1 | Depending on VOUT; see Section 9.2.2.2. | Standard 1% metal film |
R2 | Depending on VOUT; see Section 9.2.2.2. | Standard 1% metal film |
R3 | Depending on device setting, see Section 8.3.1. | Standard 1% metal film |