JAJSM61B August 2021 – January 2022 TPS629210
PRODUCTION DATA
DEVICE NUMBER | OUTPUT CURRENT | INPUT VOLTAGE | OPERATING TEMPERATURE RANGE | SWITCHING FREQUENCY | PWM MODE | VO ADJUST | |
---|---|---|---|---|---|---|---|
TPS629203 | 0 A–0.3 A | 3 V–17 V | –40°C to 125°C | Selectable 1 MHz or 2.5 MHz options | Selectable auto PWM/PFM or forced PWM | Externally programmable or 18 internal options | |
TPS629206 | 0 A–0.6 A | ||||||
TPS629210 | 0 A–1 A | ||||||
TPS629210E | 0 A–1 A | –55°C to 150°C |