JAJSUH3 December 2024 TPS62964 , TPS62966 , TPS62968
PRODUCTION DATA
The following table shows the list of recommended components for most applications.
REFERENCE | PART NUMBER | DESCRIPTION | MANUFACTURER |
---|---|---|---|
TPS6296x | TPS6296x | Low noise and low ripple buck converter | Texas Instruments |
L1 | XGL5020-471MEC or XGL4030-471MEC | Inductor: 470nH | Coilcraft |
CIN | C2012X7S1E106K125AC | Ceramic capacitors: 2 × 10µF ±10% 25V Ceramic Capacitor X7S 0805 | TDK |
COUT | C2012X7S1A226M125AC | Ceramic capacitors: 8 × 22µF, 10V, ±20%, X7S, 0805 | TDK |
Lf |
BLE32SN120SN1L |
Ferrite Bead | MuRata |
Cf | C2012X7S1A226M125AC | Ceramic capacitor: 2 × 22µF, 10V, ±20%, X7S, 0805 × 22µF, 10V, ±20%, X7S, 0805 | TDK |
C1 | GRM155R71H222KA01D | Ceramic capacitor: 2 × 2200pF, 50V, ±10%, X7R, 0402 | MuRata |
CNR/SS, CFF | Ceramic capacitor | Standard | |
R1, R2, R3, R4 | Resistor | Standard |