JAJSUH3 December 2024 TPS62964 , TPS62966 , TPS62968
PRODUCTION DATA
The inductor must be rated for the appropriate saturation current. Equation 5 and Equation 6 calculate the maximum inductor current under static load conditions. The formula takes the converter efficiency into account. The calculation must be done for the maximum input voltage where the peak switch current is highest.
where:
Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current. TI recommends a margin of 20% be added to cover for load transients during operation.
See Table 7-4 for typical inductors.
INDUCTOR VALUE | MANUFACTURER | PART NUMBER | SIZE (L × W × H IN mm) | ISAT/DCR (30% DROP) |
---|---|---|---|---|
470nH | Coilcraft | XGL4030-471 | 4 × 4 × 3.1 | 14.2A / 3.4mΩ |
470nH | Coilcraft | XGL5020-471 | 5 × 5 × 2.1 | 15.7A / 3.7mΩ |
1µH | Coilcraft | XGL4020-102 | 4 × 4 × 2.1 | 8.8A / 8.2mΩ |
1µH | Coilcraft | XGL4030-102 | 4 × 4 × 3.1 | 10.3A / 6.5mΩ |
1µH | Wurth Elektronik | 74438356010 | 4.1 × 4.1 × 2.1 | 9A / 12mΩ |
1µH | Wurth Elektronik | 74438357010 | 4.1 × 4.1 × 3.1 | 9.6A / 11.6mΩ |
1µH | Coilcraft | XGL5020-102 | 5 × 5 × 2.1 | 11.4A / 7.5mΩ |
1µH | Coilcraft | XGL5030-102 | 5 × 5 × 3.1 | 14A / 4.8mΩ |