JAJSOG0A october 2022 – march 2023 TPS62993-Q1
PRODUCTION DATA
Device Number | Output Current | Input Voltage | Operating Temperature Range | Switching Frequency | PWM Mode | VO Adjust | |
---|---|---|---|---|---|---|---|
TPS62993-Q1 | 0 A – 3 A | 3 V – 10 V | –40°C to 165°C | Selectable 1-MHz or 2.5-MHz options | Selectable auto PFM/PWM or forced PWM | Externally programmable or 16 internal options | |
TPS62992-Q1 | 0 A – 2 A | ||||||
TPS62903-Q1 | 0 A – 3 A | 3 V – 18 V | –40°C to 165°C | Selectable 1-MHz or 2.5-MHz options | Selectable auto PFM/PWM or forced PWM | Externally programmable or 16 internal options | |
TPS62902-Q1 | 0 A – 2 A | ||||||
TPS62901-Q1 | 0 A – 1 A | ||||||
TPS62903 | 0 A – 0.3 A | 3 V – 18 V | –40°C to 125°C | Selectable 1-MHz or 2.5-MHz options | Selectable auto PFM/PWM or forced PWM | Externally programmable or 16 internal options | |
TPS62902 | 0 A – 2 A | ||||||
TPS62901 | 0 A – 1 A | ||||||
TPS62903E | 0 A – 3 A | –55°C to 165°C |