JAJSL20E December 2021 – June 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 2.5 | 5.5 | V | ||
VOUT | Output voltage range | 0.6 | VIN | V | ||
IOUT | Output current range | TPS62A01 | 0 | 1 | A | |
IOUT | Output current range (1) | TPS62A02 | 0 | 2 | A | |
L | Effective inductance | 1.0 | µH | |||
COUT | Output capacitance | VOUT < 1.2 V | 44 | µF | ||
COUT | Output capacitance | 1.2 V ≤ VOUT < 1.8 V | 22 | µF | ||
COUT | Output capacitance | VOUT ≥ 1.8 V | 10 | µF | ||
IPG | Power Good input current capability | 0 | 1 | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C |