JAJSQU0A August 2024 – October 2024 TPS62A03 , TPS62A03A
PRODUCTION DATA
SOT563-6 | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
EN | 4 | I | Device enable logic input. Logic high enables the device. Logic low disables the device and turns the device into shutdown. Do not leave the pin floating. | |
FB | 5 | I | Feedback pin for the internal control loop. Connect this pin to an external feedback divider. | |
GND | 1 | G | Ground pin | |
PG | 6 | O | Power-good open-drain output pin. The pullup resistor cannot be connected to any voltage higher than 5.5V. If unused, leave the pin open or connect to GND. | |
SW | 2 | O | Switch pin connected to the internal FET switches and inductor terminal. Connect the inductor of the output filter to this pin. | |
VIN | 3 | I | Power supply voltage pin |