JAJSQU0A August 2024 – October 2024 TPS62A03 , TPS62A03A
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters
Design Parameter | Example Value |
---|---|
Input voltage | 2.5V to 5.5V |
Output voltage | 1.8V |
Maximum output current | 3.0A |
Table 8-2 lists the components used for the example.
Reference | Description | Manufacturer(1) |
---|---|---|
C1 | 4.7µF, Ceramic Capacitor, 10V, X7R, size 0805, GRM21BR71A475KA73L | Murata |
C2 | 22µF, Ceramic Capacitor, 10V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
L1 | 1µH, Power Inductor, XGL3520-102MEC | Coilcraft |
R1, R2 | Chip resistor, 1%, size 0603 | Std. |
CFF | Optional. If needed, then use up to 120pF, 10pF for 3.3V, 15pF for 1.8V, and 22pF for 1.2V VOUT. Make sure of a phase margin of > 45 degrees. | Std. |