JAJSNR8A april 2023 – june 2023 TPS62A06 , TPS62A06A
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.5 V to 5.5 V |
Output voltage | 1.2 V |
Maximum output current | 6.0 A |
Table 9-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1 | 22 µF, Ceramic Capacitor, 10 V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
C2, C3, C4 | 22 µF, Ceramic Capacitor, 10 V, X7R, size 0805, GRM21BZ71A226KE15L | Murata |
L1 |
0.22 µH, Power Inductor, XGL4015-221MEC | Coilcraft |
R1, R2 | Chip resistor, 1%, size 0603 | Std. |
C5 | Optional, 120 pF if needed | Std. |